HELUCOM® A-DQ(ZN)B2Y STRANDED
All Items

Technical Data

Temperature range Laying, min.: -5°C
Laying, max.: +50°C
Operating, min.: -20°C
Operating, max.: +60°C

Details

Cable Structure

      • Core type: Loose tube
      • GRP support element
      • Strain relief elements: Glass yarns
      • Type of armouring: Glass yarns
      • Outer sheath material: PE
      • Outer sheath colour: Black

Properties

      • UV-resistant

Tests

      • Corrosiveness acc. to EN 50267-2-3
      • Halogen-free acc. to IEC 60754-2
      • Longitudinally water-tight acc. to IEC 60794-1-2-F5

Application

      • These HELUCOM® fibre-optic cables are characterized by a design that is particularly easy to mount, extremely tension-resistant and rodent-proof. Around a stranded grooved cable and filler elements, there is a composite of glass yarns and swelling fleece with characteristics that ensure rodent protection, strain relief, and waterproofing in longitudinal direction of the cable. In addition, these cables are designed grease-free. Wiping the jelly off is therefore unnecessary. This construction is particularly used in underground, tubes and channel areas, where above-average tensile stresses and/or transverse compressions occur and rodent infestation is to be expected.

Items HELUCOM® A-DQ(ZN)B2Y STRANDED

Outer Diameter
Item description
Part no.
No. of fibres Fibre Type Fibre Category No. of fibres per core

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible