HELUCHAIN® MULTIFLEX 512®-PUR UL/CSA
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification
  • UL/CSA Approved Drag Chain Cable
  • for extreme mechanical stress
All items

Technical Data

PUR drag chain cable acc. to UL-Std. 758 (AWM) Style 21209, CSA-Std. C22.2 No. 210 - AWM I/II A/B
Temperature range flexible -30°C to +90°C
fixed -40°C to +90°C
Permissible operating temperature of the conductor +90°C
Nominal voltage UL (AWM) AC 1000 V
Test voltage core/core 3000 V
Minimum bending radius flexible 5x Outer-Ø
fixed 3x Outer-Ø

Details

Cable Structure

      • Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
      • Core insulation: Special-PP
      • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE, in the outer layer,
      • x = without protective conductor
      • Cores stranded in layers with optimally matched lay lengths
      • Fleece wrapping over each stranding layer, from 4 mm² without fleece wrapping
      • Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU), UL-Std. 758 (AWM) Style 21209
      • Sheath colour: grey (RAL 7001)
      • Length marking: in metres

Properties

      • resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
      • highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
      • for outdoor use
      • suitable for use in drag chains
      • halogen-free
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1, CSA FT1
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
      • UV-resistant acc. to DIN EN ISO 4892-2
      • weather-resistant acc. to DIN EN ISO 4892-2
      • Alternate bending test: tested on approx. 10 million cycles
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • for use in energy supply systems:
      • 1) the assembly instructions must be observed
      • 2) for further application parameters, please refer to the selection tables
      • 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems

Application

      • Industrial application: UL/CSA approved drag chain cable for use in machine and tool manufacturing, in robotics and in other constantly moving machine parts; for permanently flexible applications moving freely without tensile stress and without movement control in dry, damp and wet rooms as well as outdoors. A slippery PP core insulation, cut-resistance and a low-adhesion PUR outer sheath guarantee an optimum durability and excellent cost-efficiency.

Items HELUCHAIN® MULTIFLEX 512®-PUR UL/CSA

No. of Conductors
Cross-section (mm²)
Protective conductor
Outer diameter
Item description
Part no.
AWG (approx.) Outer Ø mm (approx.) Cu factor per km Weight kg/km (approx.)

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible