Copper tubular butt connectors HELU-S-SV-CU 6.00 mm²
Part No. 907815
Item Details Copper tubular butt connectors HELU-S-SV-CU 6.00 mm²
- Part No.
- 907815
- Item description
- Copper tubular butt connectors HELU-S-SV-CU 6.00 mm²
- Cu (MK) factor per 1000 pcs.
- 5.1
- Copper (MK) base in EUR / 100 kg
- 150
- Type
- HELU-S-SV-CU 6
- Length mm
- 19.0
- Weight in kg/1000 pc.
- 2.2
- cross-section from / to mm²
- 6.00
- Inner Ø mm
- 3.7
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892425943
- Customs tariff number
- 85369010
Technical Data Copper tubular butt connectors HELU-S-SV-CU 6.00 mm²
Copper tubular butt connectors |
Details Copper tubular butt connectors HELU-S-SV-CU 6.00 mm²
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
Application
-
- Clamping Surface: tin plated connection sleeves for unstrained clamping.
- Type: With wirestop
Notes
-
- Legend:
- Dimensions
- d - Inner diameter of wire receptable
- L - Length
Downloads Copper tubular butt connectors HELU-S-SV-CU 6.00 mm²
Accessories
Products That Match This Product