HELU-S-SV-CU
All Items
Technical Data HELU-S-SV-CU
Copper tubular butt connectors |
Details HELU-S-SV-CU
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
Application
-
- Clamping Surface: tin plated connection sleeves for unstrained clamping.
- Type: With wirestop
Notes
-
- Legend:
- Dimensions
- d - Inner diameter of wire receptable
- L - Length
Items HELU-S-SV-CU
Item description
Part no.
|
Cu (MK) factor per 1000 pcs. | Copper (MK) base in EUR / 100 kg | Type | Length mm |
---|
Downloads HELU-S-SV-CU
Accessories
Products That Match This Product