HELU-S-RK-CU-UL
- Tubular cable lug
Technical Data HELU-S-RK-CU-UL
Tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Temperature range | up to +120°C |
Details HELU-S-RK-CU-UL
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Tests
-
- certifications and approvals:
- UL File Number E504132
Notes
-
- Recommended pressing method: WM pressing
-
- Legend:
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Items HELU-S-RK-CU-UL
Item description
Part no.
|
Cross-sec. mm² (approx.) | Stud hole (M) | ø Stud hole (a) in mm | ø Wire receptable (d) in mm |
---|
Downloads HELU-S-RK-CU-UL
Accessories
Products That Match This Product