Copper compression joint HELU-S-PV-CU-DIN 240mm²
Part No. 93274
Item Details Copper compression joint HELU-S-PV-CU-DIN 240mm²
- Part No.
- 93274
- Item description
- Copper compression joint HELU-S-PV-CU-DIN 240mm²
- Cross-sec. mm² (approx.)
- 240
- Cu (MK) factor per 1000 pcs.
- 240.3
- Copper (MK) base in EUR / 100 kg
- 150
- Type
- HELU-S-PV-CU-DIN 240
- Length mm
- 90.0
- Weight in kg/1000 pc.
- 240.3
- Code type
- 29
- Inner Ø mm
- 21.5
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892427077
- Customs tariff number
- 85369010
Technical Data Copper compression joint HELU-S-PV-CU-DIN 240mm²
Copper compression joint acc. to EN 13600 E-Cu joint |
Details Copper compression joint HELU-S-PV-CU-DIN 240mm²
Cable Structure
-
- Material: copper
-
- Surface: tinned
Notes
-
- Code type indicates the required hexagonal clamping insert
-
- Legend:
- Dimensions
- d - Inner diameter
- L - Length
Application
-
- Clamping connection sleeves for unstrained clamping of conductors built to DIN 46267.
Downloads Copper compression joint HELU-S-PV-CU-DIN 240mm²
Accessories
Products That Match This Product