HELU-S-PV-CU-DIN
All Items

Technical Data

Copper compression joint acc. to EN 13600 E-Cu joint

Details

Cable Structure

      • Material: copper
      • Surface: tinned

Notes

      • Code type indicates the required hexagonal clamping insert
      • Legend:
      • Dimensions
      • d - Inner diameter
      • L - Length

Application

      • Clamping connection sleeves for unstrained clamping of conductors built to DIN 46267.

Items HELU-S-PV-CU-DIN

Cross Section (mm²)
Item description
Part no.
Cross-sec. mm² (approx.) Cu (MK) factor per 1000 pcs. Copper (MK) base in EUR / 100 kg Type

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible