Copper compression joint HELU-S-PV-CU-DIN 185mm²
Part No. 93273
Item Details Copper compression joint HELU-S-PV-CU-DIN 185mm²
- Part No.
- 93273
- Item description
- Copper compression joint HELU-S-PV-CU-DIN 185mm²
- Cross-sec. mm² (approx.)
- 185
- Cu (MK) factor per 1000 pcs.
- 173.5
- Copper (MK) base in EUR / 100 kg
- 150
- Type
- HELU-S-PV-CU-DIN 185
- Length mm
- 85.0
- Weight in kg/1000 pc.
- 173.5
- Code type
- 25.5
- Inner Ø mm
- 19.0
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892427060
- Customs tariff number
- 85369010
Technical Data Copper compression joint HELU-S-PV-CU-DIN 185mm²
Copper compression joint acc. to EN 13600 E-Cu joint |
Details Copper compression joint HELU-S-PV-CU-DIN 185mm²
Cable Structure
-
- Material: copper
-
- Surface: tinned
Notes
-
- Code type indicates the required hexagonal clamping insert
-
- Legend:
- Dimensions
- d - Inner diameter
- L - Length
Application
-
- Clamping connection sleeves for unstrained clamping of conductors built to DIN 46267.
Downloads Copper compression joint HELU-S-PV-CU-DIN 185mm²
Accessories
Products That Match This Product