Copper compression joint HELU-S-PV-CU-DIN 6mm²

Copper compression joint HELU-S-PV-CU-DIN 6mm² Part No. 93263
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
93263
Item description
Copper compression joint HELU-S-PV-CU-DIN 6mm²
Cross-sec. mm² (approx.)
6
Cu (MK) factor per 1000 pcs.
3.4
Copper (MK) base in EUR / 100 kg
150
Type
HELU-S-PV-CU-DIN 6
Length mm
30.0
Weight in kg/1000 pc.
3.4
Code type
5.5
Inner Ø mm
3.8
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892426964
Customs tariff number
85369010

Technical Data

Copper compression joint acc. to EN 13600 E-Cu joint

Details

Cable Structure

      • Material: copper
      • Surface: tinned

Notes

      • Code type indicates the required hexagonal clamping insert
      • Legend:
      • Dimensions
      • d - Inner diameter
      • L - Length

Application

      • Clamping connection sleeves for unstrained clamping of conductors built to DIN 46267.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible