Aluminium press connector HELU-S-PV-AL-DIN (150.00 - 185.00 mm²)
Part No. 906406
Item Details Aluminium press connector HELU-S-PV-AL-DIN (150.00 - 185.00 mm²)
- Part No.
- 906406
- Item description
- Aluminium press connector HELU-S-PV-AL-DIN (150.00 - 185.00 mm²)
- Length mm
- 125.0
- Weight in kg/1000 pc.
- 111.3
- cross-section from / to mm²
- 150.00 - 185.00
- Code type
- 25
- Inner Ø mm
- 16.3
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892428319
- Customs tariff number
- 85369010
Technical Data Aluminium press connector HELU-S-PV-AL-DIN (150.00 - 185.00 mm²)
Aluminium press connector | |
Temperature range | up to +120°C |
Details Aluminium press connector HELU-S-PV-AL-DIN (150.00 - 185.00 mm²)
Cable Structure
-
- Material: Aluminium 99,5
-
- Surface: bare
Notes
-
- Code type indicates the required hexagonal crimping insert.
- Part No. 907835 is not standardized.
- Sleeves are prefilled with contact grease and sealed with plastic plug.
-
- Legend:
- Dimensions
- d - Inner diameter of wire receptable
- L - Length
Application
-
- Press connector for strain-relieved connections of conductors designed acc. to DIN 46267 part 2.
Downloads Aluminium press connector HELU-S-PV-AL-DIN (150.00 - 185.00 mm²)
Accessories
Products That Match This Product