HELU-S-PV-AL-DIN
All Items
Technical Data HELU-S-PV-AL-DIN
Aluminium press connector | |
Temperature range | up to +120°C |
Details HELU-S-PV-AL-DIN
Cable Structure
-
- Material: Aluminium 99,5
-
- Surface: bare
Notes
-
- Code type indicates the required hexagonal crimping insert.
- Part No. 907835 is not standardized.
- Sleeves are prefilled with contact grease and sealed with plastic plug.
-
- Legend:
- Dimensions
- d - Inner diameter of wire receptable
- L - Length
Application
-
- Press connector for strain-relieved connections of conductors designed acc. to DIN 46267 part 2.
Items HELU-S-PV-AL-DIN
Item description
Part no.
|
Length mm | Weight in kg/1000 pc. | cross-section from / to mm² | Code type |
---|
Downloads HELU-S-PV-AL-DIN
Accessories
Products That Match This Product