HELU-S-PK-AL/CU
All Items
Technical Data HELU-S-PK-AL/CU
Compression cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Details HELU-S-PK-AL/CU
Cable Structure
-
- Material: Aluminium 99,5; Cu acc. to DIN EN 13601
-
- Surface: bare
-
- uninsulated
-
- without Inspection hole
Notes
-
- Code type indicates the required hexagonal crimping insert.
- Al-sleeves are prefilled with contact grease and sealed with plastic plugs
-
- Recommended pressing method: Hexagonal pressing
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
- Non-insulated, straight compression lug in eye type design made of aluminium. High quality version for reliable crimping. Designed for conductor type RM and circulary reshaped conductors.
Items HELU-S-PK-AL/CU
Item description
Part no.
|
Cu (MK) factor per 1000 pcs. | Copper (MK) base in EUR / 100 kg | Type | Stud hole (M) |
---|
Downloads HELU-S-PK-AL/CU
Accessories
Products That Match This Product