HELU-S-PK-AL-FG-VZN
All Items
Technical Data HELU-S-PK-AL-FG-VZN
Compression cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Details HELU-S-PK-AL-FG-VZN
Cable Structure
-
- Material: Aluminium 99,5
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Notes
-
- Code type indicates the required hexagonal crimping insert.
- Sleeves are prefilled with contact grease and sealed with plastic plug
-
- Recommended pressing method: Hexagonal pressing
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
- Uninsulated, straight extruded tubular cable lug in eye type design made of aluminium.
- High quality version for reliable crimping.
- To DIN46329
Items HELU-S-PK-AL-FG-VZN
Item description
Part no.
|
Type | ø Stud hole (a) in mm | ø Wire receptable (d) in mm | Flange width (b) in mm |
---|