H01N2-D
  • HAR Certification
  • EAC Certification
  • UKCA Certification
  • Arc welding cable
  • 100 V
  • extra finely stranded wire with regular flexibility
All Items

Technical Data

Arc welding cable acc. to DIN VDE 0285-525-2-81 / DIN EN 50525-2-81
Temperature range flexible -20°C to +85°C
fixed -35°C to +85°C
Permissible operating temperature of the conductor +85°C
Nominal voltage AC U0/U 100/100 V
Test voltage 1000 V
Minimum bending radius flexible 12x Outer-Ø

Details

Cable Structure

      • Copper wire bare, extra finely stranded
      • Wire structure: see datasheet
      • Separation layer over the conductor
      • Cladding: cross-linked elastomer (rubber compound EM5) acc. to DIN VDE 0207-363-2-2 / DIN EN 50363-2-2
      • Colour: black

Properties

      • resistant to: oil, ozone, oxygen, petrol, welding light, inert gas
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
      • certifications and approvals:
      • HAR
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • The cable is intended for connections between the welding energy source and the electrode holder and the workpiece. Suitable for use in dry and damp rooms; temporary use outdoors. For use in automotive and shipbuilding industry, in transport, conveyor and assembly line systems, machine tools and automatic welding machines.

Items H01N2-D

Cross Section (mm²)
Outer Diameter
Item description
Part no.
AWG (approx.) Outer Ø mm (approx.) Cu factor per km Weight kg/km (approx.)
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible