GFS-CU
All Items
Technical Data GFS-CU
Screening braided hose and interference braided hose | |
Temperature range | -50°C to +250°C |
Details GFS-CU
Cable Structure
-
- Material: copper tinned
-
- Axially compressible
Properties
-
- Axial aufstauchbar
Notes
-
- Also available in 10m lengths.
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- for bundling
-
- for the mechanical protection of electrical cables and lines
Items GFS-CU
Item description
Part no.
|
Inner-Ø max. mm | Inner-Ø min. mm | Metres per Packaging Unit | Cut-to-length service available |
---|