Self-adhesive cable marker E WM ABC 150

Self-adhesive cable marker E WM ABC 150 Part No. 91153
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
91153
Item description
Self-adhesive cable marker E WM ABC 150
Type
E WM ABC
Book content
150
Marker
A,, ,B,, ,C
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892413155
Customs tariff number
39199080

Technical Data

Self-adhesive cable marker

Details

Cable Structure

      • Material: Fibre tape
      • Covering: Box

Properties

      • resistant to: Moisture, oil
      • permanently self-adhesive

Application

      • Self-adhesive cable marker in practical pocket book size.
      • 10 side marker on siliconised carrier cards.
      • Installation applications, for repair and maintenance.
      • Book dimension: 15 x 8 cm
      • Marker: 5 x 31 mm
      • Perforated individual characters, 5 x 5 mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible