E WM
All Items
Technical Data E WM
Self-adhesive cable marker |
Details E WM
Cable Structure
-
- Material: Fibre tape
-
- Covering: Box
Properties
-
- resistant to: Moisture, oil
-
- permanently self-adhesive
Application
-
- Self-adhesive cable marker in practical pocket book size.
- 10 side marker on siliconised carrier cards.
- Installation applications, for repair and maintenance.
- Book dimension: 15 x 8 cm
- Marker: 5 x 31 mm
- Perforated individual characters, 5 x 5 mm
Items E WM
Item description
Part no.
|
Type | Book content | Marker | Pieces per Packaging Unit |
---|