DeviceNet™ THIN PUR CHAIN violet 1 x 2 x AWG 24 + 1 x 2 x AWG 22 Part No. 81910
  • UL Certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Suitable For Drag Chains
  • Length Marking In Meters

Item Details

Part No.
81910
Item description
DeviceNet™ THIN PUR CHAIN violet 1 x 2 x AWG 24 + 1 x 2 x AWG 22
Outer Ø mm (approx.)
6.9
Cu-weight kg/km
35.0
Weight kg/km (approx.)
68.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315411
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible