Straight-brass nickel- plated conduit gland CV Compact straight M32 x 1.5 (1")

Straight-brass nickel- plated conduit gland CV Compact straight M32 x 1.5 (1") Part No. 908477
  • UL Certification
  • CSA Certification
  • EAC Certification

Item Details

Part No.
908477
Item description
Straight-brass nickel- plated conduit gland CV Compact straight M32 x 1.5 (1")
Thread type
metric
Size
M32 x 1.5
Weight in kg/1000 pc.
11.7
Thread length mm
12.0
Spanner size mm
42
Suitable for tube outer Ø mm
26.8
Suitable for tube ND
1
Pieces per Packaging Unit
5
Individual quantities available
no
EAN / GTIN
4060892386701
Customs tariff number
74198090

Technical Data

Straight-brass nickel- plated conduit gland
Temperature range -45°C to +105°C
Protection class IP 67

Details

Cable Structure

      • Material: Brass nickel plated
      • O-ring: Nitrile butadiene rubber (NBR)
      • Grounding sleeve: steel
      • Sealing ring: Polyamide (PA)

Notes

      • Suitable for metallic protection tubes:
      • Anaconda Sealtite®:
      • EF, HTDL, OR, HC, HCX, ZHLS, HFX

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible