CV Compact straight
All Items
Technical Data CV Compact straight
Straight-brass nickel- plated conduit gland | |
Temperature range | -45°C to +105°C |
Protection class | IP 67 |
Details CV Compact straight
Cable Structure
-
- Material: Brass nickel plated
-
- O-ring: Nitrile butadiene rubber (NBR)
-
- Grounding sleeve: steel
-
- Sealing ring: Polyamide (PA)
Notes
-
- Suitable for metallic protection tubes:
- Anaconda Sealtite®:
- EF, HTDL, OR, HC, HCX, ZHLS, HFX
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Items CV Compact straight
Item description
Part no.
|
Thread type | Size | Weight in kg/1000 pc. | Thread length mm |
---|
Downloads CV Compact straight
Accessories
Products That Match This Product