Straight-brass nickel- plated conduit gland CV Compact straight M20 x 1.5 (3/8")
Part No. 908474
Item Details Straight-brass nickel- plated conduit gland CV Compact straight M20 x 1.5 (3/8")
- Part No.
- 908474
- Item description
- Straight-brass nickel- plated conduit gland CV Compact straight M20 x 1.5 (3/8")
- Thread type
- metric
- Size
- M20 x 1.5
- Weight in kg/1000 pc.
- 4.0
- Thread length mm
- 10.0
- Spanner size mm
- 24
- Suitable for tube outer Ø mm
- 12.6
- Suitable for tube ND
- 3/8
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892386671
- Customs tariff number
- 74198090
Technical Data Straight-brass nickel- plated conduit gland CV Compact straight M20 x 1.5 (3/8")
Straight-brass nickel- plated conduit gland | |
Temperature range | -45°C to +105°C |
Protection class | IP 67 |
Details Straight-brass nickel- plated conduit gland CV Compact straight M20 x 1.5 (3/8")
Cable Structure
-
- Material: Brass nickel plated
-
- O-ring: Nitrile butadiene rubber (NBR)
-
- Grounding sleeve: steel
-
- Sealing ring: Polyamide (PA)
Notes
-
- Suitable for metallic protection tubes:
- Anaconda Sealtite®:
- EF, HTDL, OR, HC, HCX, ZHLS, HFX
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Straight-brass nickel- plated conduit gland CV Compact straight M20 x 1.5 (3/8")
Accessories
Products That Match This Product