Stainless steel cable ties E 360/4.6
Part No. 90903
Item Details Stainless steel cable ties E 360/4.6
- Part No.
- 90903
- Item description
- Stainless steel cable ties E 360/4.6
- Length mm
- 360.0
- Capacity N
- 778
- Bundle Ø mm
- 100
- Width mm
- 4.6
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892401381
- Customs tariff number
- 73269098
Technical Data Stainless steel cable ties E 360/4.6
Stainless steel cable ties | |
Temperature range | -80°C to +538°C |
Details Stainless steel cable ties E 360/4.6
Cable Structure
-
- Material: Stainless steel 1.4401 / AISI 316
-
- with ball lock
Properties
-
- resistant to: aggressive chemicals
-
- corrosion resistant
-
- radiation resistant
-
- anti-magnetic
-
- temperature-resistant
Application
-
- For use in extreme conditions, such as high temperatures, aggressive environment, high tensile load.