CTSS-E
All Items
Technical Data CTSS-E
Stainless steel cable ties | |
Temperature range | -80°C to +538°C |
Details CTSS-E
Cable Structure
-
- Material: Stainless steel 1.4401 / AISI 316
-
- with ball lock
Properties
-
- resistant to: aggressive chemicals
-
- corrosion resistant
-
- radiation resistant
-
- anti-magnetic
-
- temperature-resistant
Application
-
- For use in extreme conditions, such as high temperatures, aggressive environment, high tensile load.
Items CTSS-E
Item description
Part no.
|
Length mm | Capacity N | Bundle Ø mm | Width mm |
---|