Compression tool ERG 740 Part No. 96757
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
96757
Item description
Compression tool ERG 740
Type
ERG 740
Shield Ø approx. mm
7.62
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892428975
Customs tariff number
82032000

Technical Data

Compression tool

Details

Cable Structure

      • Handpresszange geeignet zur Verpressung der Shield-Kon Verbinder
      • Verarbeitungsbereich für einteilige Shield-Kon Verbinder von 1,27 bis 7,62 mm

Notes

      • For processing Shield Kon Connectors. Can only be used in combination with suitable tool inserts - see TI-ERG 740

Application

      • Hand compression tool suitable for clamping Shield-Kon connectors
      • Processing range for single-piece Shield-Kon connectors from 1.27 to 7.62mm

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible