Circular connectors MS
All Items
Technical Data Circular connectors MS
Circular connectors M12 | |
Temperature range | -40°C to +85°C |
Protection class | IP 67 |
Details Circular connectors MS
Cable Structure
-
- Material: Brass, nickel plated
-
- Flammability acc. to UL 94 (HB)
-
- Material of contact surface: gold
-
- Profile design: horizontal
-
- Coding: A
-
- Fixing: screw
Properties
-
- compact design with high connector density
-
- Screw locking for easy and quick installation
-
- fast and reliable connection in the field
Notes
-
- Legend:
- L - Length
- D - Outer diameter
- TD - Thread Diameter
- SZ - Spanner Size
Application
-
- Industry Automation
-
- Automation technology
-
- Image processing system
-
- Sensors
-
- AGV (Automated guided vehicles)
Items Circular connectors MS
Item description
Part no.
|
Outer Ø mm (approx.) | Thread type | Size | Length mm |
---|