Austria
Belgium
Bulgaria
Canada
Denmark
Finland
France
Germany
Hungary
India
Indonesia
Ireland
Italy
Malaysia
Morocco
Netherlands
Portugal
Romania
Singapore
South Africa
Sweden
Switzerland
Turkey
United Arab Emirates
United Kingdom
United States
Vietnam
EN
FR
Products
Cables for Industrial and Machinery Sectors
Cables for Infrastructures and Buildings
Solutions for Renewable Energies
Solutions for Transportation
Media and Event Technology
Spiral and Pre-assembled Cables
Cable Glands
Connectors and Connection Technology
Cable Accessories and Tools
Control and Connection Cables
Data, Coaxial and Computer Cables
Industrial Ethernet & Bus Cables
Fibre Optic Cables - Industry
Temperature-Resistant Cables
Single Cores and Single Core Cables
Motor, Servo & Feedback Cables
Cables for Continuous Motion Applications
Cables According to International Standards
Installation Cables
Telecommunication and Fire Alarm Cables
Energy and Power Cables
Fibre Optic Cables - Infrastructure
Bus Cables - Building Automation
Network Cables
Solar and Photovoltaics
Wind Power
Automotive and Commercial Vehicles
Railway Industry and Rail Vehicles
Marine and Offshore
Sound Technology
Light Technology
Video Technology
Spiral Cables
Connecting Cables / Connection Technology
Standard Plastic Cable Glands
Brass Cable Glands
Stainless Steel Cable Glands
HELUTEC Connectors
Connection Technology for Copper Cables - Office
Connection Technology for Copper Cables - Industry
Connection Technology for Fibre Optics - Office
Connection Technology for Fibre Optics - Industry
Circular Connectors
Cable Protection
Tying, Bundling and Fastening
Labelling and Marking
Ferrules
Cable Lugs
Tools
Product Finder
Company
Home
|
Product Finder
|
Cables for Infrastructures and Buildings
|
Energy and Power Cables
|
Halogen-Free Underground and Power Distribution Cables - 0.6/1 kV
Halogen-Free Underground and Power Distribution Cables - 0.6/1 kV
Products
Items
(232)
Filter / Sorting
Cables for Industrial and Machinery Sectors
541
Control and connection cables
136
PVC Control/ Connection Cables
44
PUR/TPE Control/ Connection Cables
28
Halogen-Free Control/ Connection Cables
39
Silicone Control/ Connection Cables
7
Rubber Control/ Connection Cables
10
intrinsically Safe Control/ Connection Cables
3
Drag Chain Compatible Control/ Connection Cables
29
HAR Approved Control/ Connection Cables
15
UL/CSA Approved Control and Connection Cables
49
Data, Coaxial and Computer Cables
139
Data Cables
37
Halogen-Free Data Cables
8
UL/CSA Approved Data Cables
20
Drag Chain Compatible Data Cables
13
Instrumentation and Computer Cables
42
Cables for Industrial Electronics
3
Compensation and Sensor Cables
1
Ribbon Cables
3
Coaxial Cables
42
Industrial Ethernet & Bus Cables
123
Industrial Ethernet
42
PROFInet
32
Profibus
42
FOUNDATION™ Fieldbus
1
CAN-Bus
20
DeviceNet™
6
AS-Interface
7
Other Bus Cables
18
Fibre Optic Cables - Industry
16
Fibre Optics - Industrial Cable GOF
2
Fibre Optics - Industrial Cable HCS
4
Fibre Optics - Industrial Cable POF
4
Fibre Optics - Breakout Cable Profibus/PROFInet
6
Temperature-Resistant Cables
34
PVC and Cross-linked Cables (max. 145°C)
3
Silicone Cables (-60°C up to +180°C)
7
FEP Cables (-100°C up to +205°C)
1
Glass Silk Cables (-60°C up to +400°C)
2
Cross-linked Single Cores / Single Core Cables (-55°C up to +145°C)
6
Silicone Single Cores (-60°C up to 180°C)
7
FEP Single Cores (-100°C up to +205°C)
1
PTFE Single Cores (-190°C up to +260°C)
1
Glass Silk Single Cores (max. 1000°C)
3
Single Cores and Single Core Cables
63
PVC Single Cores/ Single Core Cables
18
PUR Single Cores/ Single Core Cables
5
Silicone Single Cores/ Single Core Cables
7
Rubber Single Cores/ Single Core Cables
6
Halogen-Free Single Cores/ Single Core Cables
20
Temperature-Resistant Single Cores/ Single Core Cables
14
UL/CSA Approved Single Cores/ Single Core Cables
16
Single Cores/ Single Core Cables for Continuous Motion Applications
6
Automotive Cables
2
Solar Cables
4
Earthing Ropes
4
Motor, Servo & Feedback Cables
45
TOPFLEX® Motor Cables
25
TOPSERV® Servo Cables
15
TOPGEBER® Feedback Cables
5
Cables for Continuous Motion Applications
90
Drag Chain Compatible Cables
72
Torsion Cables
14
Reeling Cables for Crane/ Conveyor Technology
3
Flat Cables
4
Lift/ Elevator Cables
6
Cables According to International Standards
317
UL/CSA - North America
163
HAR - Europe
26
VDE - Germany
18
EAC - Russia
216
Cables for Infrastructures and Buildings
108
Installation Cables
3
PVC Installation Cables
2
Halogen-Free Installation Cables
1
Telecommunication and Fire Alarm Cables
13
Outdoor Telephone Cables
2
Indoor Telephone Cables
6
Fire Alarm Cables
5
Energy and Power Cables
33
Underground and Power Distribution Cables - 0.6/1 kV
14
Halogen-Free Underground and Power Distribution Cables - 0.6/1 kV
2
Safety Cable With Functional Integrity - 0.6/1 kV
8
Fire Alarm Cable With Functional Integrity - 0.6/1 kV
4
Medium Voltage Cables - 6/10 kV, 12/20 kV, 18/30 kV
10
Fibre Optic Cables - Infrastructure
22
Fibre Optics - Indoor Cables
4
Fibre Optics - Universal Cables
4
Fibre Optics - Outdoor Cables
11
Fibre Optics - Aerial Cables
2
Fibre Optics - Mobile Cables
1
Bus Cables - Building Automation
6
EIB / E-BUS / KNX
6
Bus Cables for Patient Communication Systems
2
Network Cables
28
LAN Cable Cat. 5
3
LAN Cable Cat. 5e
8
LAN Cable Cat. 6
6
LAN Cable Cat. 6A
3
LAN Cable Cat. 7
1
LAN Cable Cat. 7e
5
LAN Cable Cat. 7A
2
Solutions for Renewable Energies
59
Solar and Photovoltaic
54
String Cables for Photovoltaic Systems (DC)
5
Medium Voltage Cables for feeding into the grid
6
Communication Cables & Connectors for Photovoltaic Systems
13
Solar Connectors
4
Accessories for Photovoltaic Systems
16
Tools for Photovoltaic Systems
3
Power Cables for Photovoltaic Systems (AC)
9
Wind Power
5
Wind Power - Aluminium
5
Solutions for Transportation
59
Automotive and Commercial Vehicles
4
Charging Cables
2
Railway Industry and Rail Vehicles
51
RADOX® Cables
48
Accessories for Railway Industry/ Rail Vehicles
3
Marine and Offshore
4
Media and Event Technology
70
Video Technology
42
Coaxial Cables
42
Sound Technology
18
Speaker Cables
6
Audio Cables
5
Instrument Cables
1
Microphone Cables
6
Light Technology
11
DMX Cables
9
Load Cables
2
Spiral and Pre-assembled Cables
55
Spiral Cables
5
PVC Spiral Cables
1
PUR Spiral Cables
4
Connecting Cables / Connection Technology
50
Assemblies for Bus Systems
2
Assemblies for Networks
5
Assemblies for Industrial Ethernet
30
Assemblies for Fibre Optic Cables
13
Cable Glands
118
Plastic Cable Glands
58
Standard Plastic Cable Glands
19
Plastic Cable Glands for Explosive Env.
4
Threadless Plastic Cable Glands
3
Accessories for Plastic Cable Glands
30
Stainless Steel Cable Glands
14
Standard Stainless Steel Cable Glands
3
Hygienic Stainless Steel Cable Glands
3
Accessories for Stainless Steel Cable Glands
7
Brass Cable Glands
65
Standard Brass Cable Glands
27
EMC Brass Cable Glands
7
Accessories for Brass Cable Glands
30
Connectors and Connection Technology
30
Connection Technology for Copper Cables - Office
13
RJ45 Sockets
3
RJ45 Accessories
1
Modular System RJ45
5
RJ45 Patch Panels
4
Connection Technology for Copper Cables - Industry
4
RJ45 Connectors
1
M12 Connectors
1
PROFIBUS Connectors and Adaptors
2
Connection Technology for Fibre Optics - Office
7
Connectors and Couplers
2
Splice Boxes and Accessories
3
Accessories for Connection Technology for Fiber Optics - Office
2
Connection Technology for Fibre Optics - Industry
3
Patch Panels
2
Connectors
1
Circular Connectors
2
Cable Accessories and Tools
214
Cable Protection
94
Corrugated Conduits
11
Slit Corrugated Conduits
2
Insulation Conduits
3
Shrinkable Tubing
11
Braided Sleeves
3
Highly Flexible Protective Conduits
9
Protective Conduits for High Mechanical Stress
8
Conduit Fittings
31
Cable Conduit Fittings
2
Accessories for Cable Protection Conduits
10
High Temperature Protection
4
Tying, Bundling and Fastening
21
Cable Ties
13
Plastic Spiral Wraps
1
Velcro Cable Ties
1
Cable Tie Mounts
6
Labelling and Marking
5
Cable Marker Clips
2
Cable Markers
3
Ferrules
7
Twin Wire Ferrules
2
Insulated Ferrules
6
Non-Insulated Ferrules
1
Cable Lugs
29
Solderless Terminals
12
Tubular Cable Lugs
7
Compression Cable Lugs
5
Compression Joints
3
Butt Connectors
1
Shield Connectors
1
Tools
57
Stripping
15
Pressing
18
Mounting of Cable Glands
2
Processing of Cable Ties
2
Cable Grips for Pulling/ Mounting
3
Cable Drum Unwinders
8
Cable shears
8
Measuring Devices
1
2 Items Found
Per Page:
12
24
48
60
Sort By:
Sort By Relevance
Best Seller
Name Ascending
Name Descending
No. of Conductors
1
(1)
2
(2)
3
(2)
4
(2)
5
(1)
7
(2)
10
(2)
12
(2)
14
(1)
16
(1)
19
(1)
21
(1)
24
(2)
30
(2)
Filter
Cross-section (mm²)
1.5
(2)
2.5
(2)
4
(2)
6
(2)
10
(2)
16
(2)
25
(2)
35
(2)
50
(2)
70
(2)
95
(2)
120
(2)
150
(2)
185
(2)
240
(2)
300
(1)
400
(1)
Filter
Protective conductor
no
(2)
yes
(1)
Filter
Screen
unscreened
(1)
screened
(1)
Filter
Outer Diameter
From (mm)
To (mm)
Filter
Properties
halogen-free
(2)
direct burial
(1)
for outdoor use
(1)
Filter
N2XH-J / N2XH-O
180 Item(s) Found
View
N2XCH-J / N2XCH-O
52 Item(s) Found
View
Info Circle
chevron-left
Layer 1
Alert
Browse file
Download file
File
Image
Pdf
Word
Text
Excel
Powerpoint
Archive
Csv
Audio
Video
Spinner
Calendar
Sort None
Sort ASC
Sort DESC
Return arrow
Minus
YouTube
Sync
Visible
Invisible