BL-W M63 x 1.5 / PG 48
Part No. 96384
Item Details BL-W M63 x 1.5 / PG 48
- Part No.
- 96384
- Item description
- BL-W M63 x 1.5 / PG 48
- Outer Ø mm (approx.)
- 57.4
- Thread type
- metric / PG
- Size
- M63 x 1.5 / PG 48
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892374289
- Customs tariff number
- 39269097
Technical Data BL-W M63 x 1.5 / PG 48
Foam blind plate | |
Temperature range | -20°C to +70°C |
Details BL-W M63 x 1.5 / PG 48
Cable Structure
-
- Material: foam
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- As dust cap for HSK cable glands.
Downloads BL-W M63 x 1.5 / PG 48
Accessories
Products That Match This Product