BL-W
All Items

Technical Data

Foam blind plate
Temperature range -20°C to +70°C

Details

Cable Structure

      • Material: foam

Notes

      • Legend:
      • Dimensions
      • D - Outer diameter

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • As dust cap for HSK cable glands.

Items BL-W

Outer Diameter
Item description
Part no.
Outer Ø mm (approx.) Thread type Size Pieces per Packaging Unit

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible