BL-W M25 x 1.5 / PG 21
Part No. 96380
Item Details BL-W M25 x 1.5 / PG 21
- Part No.
- 96380
- Item description
- BL-W M25 x 1.5 / PG 21
- Outer Ø mm (approx.)
- 26.5
- Thread type
- metric / PG / NPT
- Size
- M25 x 1.5 / PG 21 / NPT 3/4"
- Pieces per Packaging Unit
- 500
- Individual quantities available
- no
- EAN / GTIN
- 4060892374241
- Customs tariff number
- 39269097
Technical Data BL-W M25 x 1.5 / PG 21
Foam blind plate | |
Temperature range | -20°C to +70°C |
Details BL-W M25 x 1.5 / PG 21
Cable Structure
-
- Material: foam
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- As dust cap for HSK cable glands.
Downloads BL-W M25 x 1.5 / PG 21
Accessories
Products That Match This Product