PVC blind plate BL-H PG 36 / M40 x 1.5
Part No. 96423
Item Details PVC blind plate BL-H PG 36 / M40 x 1.5
- Part No.
- 96423
- Item description
- PVC blind plate BL-H PG 36 / M40 x 1.5
- Outer Ø mm (approx.)
- 45
- Thread type
- metric / PG / NPT
- Size
- M40 x 1.5 / PG 36 / NPT 1 1/2"
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892374173
- Customs tariff number
- 39269097
Technical Data PVC blind plate BL-H PG 36 / M40 x 1.5
PVC blind plate | |
Temperature range | -20°C to +70°C |
Details PVC blind plate BL-H PG 36 / M40 x 1.5
Cable Structure
-
- Material: Rigid-PVC
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- As dust cap for HSK cable glands.
Downloads PVC blind plate BL-H PG 36 / M40 x 1.5
Accessories
Products That Match This Product