BL-H
All Items
Technical Data BL-H
PVC blind plate | |
Temperature range | -20°C to +70°C |
Details BL-H
Cable Structure
-
- Material: Rigid-PVC
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- As dust cap for HSK cable glands.
Items BL-H
Item description
Part no.
|
Outer Ø mm (approx.) | Thread type | Size | Pieces per Packaging Unit |
---|