Crimp cable lug BHB eye type 8 blue Part No. 93749
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • UL Certification

Item Details

Part No.
93749
Item description
Crimp cable lug BHB eye type 8 blue
Type
BHB 8
Colour
blue
cross-section from / to mm²
1.50 - 2.50
Pieces per Packaging Unit
1750
Individual quantities available
no
EAN / GTIN
4060892415586
Customs tariff number
85369010

Technical Data

Crimp cable lug acc. to DIN EN 45545-2
Flange shape Ring shape
Temperature range -20°C to +115°C
short term up to +130°C

Details

Cable Structure

      • Material: Brass
      • Surface: galvanic tin plated
      • Insulation: Polycarbonat (PC)
      • partially insulated
      • Flammability acc. to UL 94 (V0)

Notes

      • Roll diameter: 450mm
      • Inner diameter of inclusion: 27mm
      • Blade terminal / blade receptacle / pin-type cable lug on tape on request.
      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Tests

      • selbstverlöschend nach UL 94: V0

Application

      • Polycarbonate-insulated connection material on tape has been developed as a cost-effective solution for medium and large pre-fabricated cables.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible