B-PF
All Items
Technical Data B-PF
Crimp cable lug | |
Flange shape | Pin shape |
Temperature range | up to +120°C |
Details B-PF
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Notes
-
- Standardised to DIN 46230 up to 16mm².
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- L - Length
Application
-
- Non-insulated squeeze snap-on connection in pin design.
Items B-PF
Item description
Part no.
|
Cu (MK) factor per 1000 pcs. | Copper (MK) base in EUR / 100 kg | Type | ø Stud hole (a) in mm |
---|