Crimp cable lug B-ET B 70-12 Part No. 91542

Item Details

Part No.
91542
Item description
Crimp cable lug B-ET B 70-12
Type
B 70-12
ø Stud hole (a) in mm
13.0
ø Wire receptable (d) in mm
13.0
Flange width (b) in mm
22.0
Length (l) in mm
38.0
Weight in kg/1000 pc.
21.8
cross-section from / to mm²
70.00
Thickness mm
2
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892416750
Customs tariff number
85369010

Technical Data

Crimp cable lug acc. to DIN 46234
Flange shape Ring shape
Temperature range up to +120°C

Details

Cable Structure

      • Material: copper
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Notes

      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Application

      • Non-insulated solderless terminals in eye type design.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible