B-ET
All Items
Technical Data B-ET
Crimp cable lug acc. to DIN 46234 | |
Flange shape | Ring shape |
Temperature range | up to +120°C |
Details B-ET
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Notes
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
- Non-insulated solderless terminals in eye type design.
Items B-ET
Item description
Part no.
|
Cu (MK) factor per 1000 pcs. | Copper (MK) base in EUR / 100 kg | Type | ø Stud hole (a) in mm |
---|