Crimp cable lug B-ET B 16-5
Part No. 91528
Item Details Crimp cable lug B-ET B 16-5
- Part No.
- 91528
- Item description
- Crimp cable lug B-ET B 16-5
- Type
- B 16-5
- ø Stud hole (a) in mm
- 5.3
- ø Wire receptable (d) in mm
- 5.8
- Flange width (b) in mm
- 11.0
- Length (l) in mm
- 20.0
- Weight in kg/1000 pc.
- 3.9
- cross-section from / to mm²
- 16.00
- Thickness mm
- 1.2
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892416613
- Customs tariff number
- 85369010
Technical Data Crimp cable lug B-ET B 16-5
Crimp cable lug acc. to DIN 46234 | |
Flange shape | Ring shape |
Temperature range | up to +120°C |
Details Crimp cable lug B-ET B 16-5
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Notes
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
- Non-insulated solderless terminals in eye type design.