Crimp cable lug B-ET B 2.5-4 Part No. 91518
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
91518
Item description
Crimp cable lug B-ET B 2.5-4
Cu (MK) factor per 1000 pcs.
0.8
Copper (MK) base in EUR / 100 kg
150
Type
B 2.5-4
ø Stud hole (a) in mm
4.3
ø Wire receptable (d) in mm
2.3
Flange width (b) in mm
8.0
Length (l) in mm
12.0
Weight in kg/1000 pc.
0.8
cross-section from / to mm²
1.50 - 2.50
Thickness mm
1
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892416514
Customs tariff number
85369010

Technical Data

Crimp cable lug acc. to DIN 46234
Flange shape Ring shape
Temperature range up to +120°C

Details

Cable Structure

      • Material: copper
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Notes

      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Application

      • Non-insulated solderless terminals in eye type design.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible