Anaconda Sealtite® EF
All Items
Technical Data Anaconda Sealtite® EF
Protection tube | |
Temperature range | -25°C to +70°C short term up to +90°C |
Protection class | IP 67 |
Details Anaconda Sealtite® EF
Cable Structure
-
- Material: steel galvanized
-
- Outer sheath material: Polyvinyl chloride (PVC)
-
- reinforced, galvanised and spiral wound steel band
-
- with latched profile
-
- continuous cord seal
-
- extruded plastic sheath
Notes
-
- Suitable connection glands:
- LT-straight, LT-elbow 45° and 90°
- CV Compact straight, CV Compact elbow 45° and 90°
Application
-
- Universal applications.
- Due to the complex construction method, the plastic sheath and internal tube flush together.
Items Anaconda Sealtite® EF
Item description
Part no.
|
Outer Ø mm (approx.) | Colour | trade size inch | Inner Ø mm |
---|
Downloads Anaconda Sealtite® EF
Accessories
Products That Match This Product