Protection tube Anaconda Sealtite® EF 3/4" grey (50m)
Part No. 91233
Item Details Protection tube Anaconda Sealtite® EF 3/4" grey (50m)
- Part No.
- 91233
- Item description
- Protection tube Anaconda Sealtite® EF 3/4" grey (50m)
- Outer Ø mm (approx.)
- 26.4
- Colour
- grey
- trade size inch
- 3/4
- Inner Ø mm
- 21.0
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892389627
- Customs tariff number
- 83071000
Technical Data Protection tube Anaconda Sealtite® EF 3/4" grey (50m)
Protection tube | |
Temperature range | -25°C to +70°C short term up to +90°C |
Protection class | IP 67 |
Details Protection tube Anaconda Sealtite® EF 3/4" grey (50m)
Cable Structure
-
- Material: steel galvanized
-
- Outer sheath material: Polyvinyl chloride (PVC)
-
- reinforced, galvanised and spiral wound steel band
-
- with latched profile
-
- continuous cord seal
-
- extruded plastic sheath
Notes
-
- Suitable connection glands:
- LT-straight, LT-elbow 45° and 90°
- CV Compact straight, CV Compact elbow 45° and 90°
Application
-
- Universal applications.
- Due to the complex construction method, the plastic sheath and internal tube flush together.
Downloads Protection tube Anaconda Sealtite® EF 3/4" grey (50m)
Accessories
Products That Match This Product