Anaconda Sealtite® CNP
  • Halogen-free (LS0H)
  • UL Certification
  • CSA Certification
  • UV-resistant
All Items

Technical Data

Plastic tube
Temperature range -20°C to +60°C
short term up to +80°C
Protection class IP 67

Details

Cable Structure

      • Material: Polyvinyl chloride (PVC)
      • Outer sheath material: Special polyvinyl chloride (PVC)
      • with woven nylon insert

Properties

      • resistant to: oil, greases

Notes

      • Suitable connection glands:
      • LT-CNP and LT-CNP-E

Application

      • Fully plastic.
      • Extremely abrasion-resistant plastic tube for heavy-duty applications.

Items Anaconda Sealtite® CNP

Outer Diameter
Item description
Part no.
Outer Ø mm (approx.) Colour trade size inch Inner Ø mm

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible