Core end sleeves ADU 50/22 Part No. 94020
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
94020
Item description
Core end sleeves ADU 50/22
Cross-sec. mm² (approx.)
50
Length mm
22.0
trade size mm
50.0
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892415234
Customs tariff number
85369010

Technical Data

Core end sleeves

Details

Cable Structure

      • Material: copper

Properties

      • Unisolierte Aderendhülsen verhindern ein Aufspleißen von abisolierten Drähten.
      • Die trichterförmig gestaltete Aufweitung erleichtert das Aufschieben auf die Drähte.

Notes

      • Assignment to cable cross section according to DIN 46228: up to 50mm² to nominal size
      • Legend:
      • Dimensions
      • L - Length

Application

      • Non-insulated core end sleeves prevent stripped wires from fanning. The hopper-shaped socket enables them to be pushed easily onto the wires.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible