Core end sleeves ADU 16/12
Part No. 94007
Item Details Core end sleeves ADU 16/12
- Part No.
- 94007
- Item description
- Core end sleeves ADU 16/12
- Cross-sec. mm² (approx.)
- 16
- Length mm
- 12.0
- trade size mm
- 16.0
- Pieces per Packaging Unit
- 250
- Individual quantities available
- no
- EAN / GTIN
- 4060892415111
- Customs tariff number
- 85369010
Technical Data Core end sleeves ADU 16/12
Core end sleeves |
Details Core end sleeves ADU 16/12
Cable Structure
-
- Material: copper
Properties
-
- Unisolierte Aderendhülsen verhindern ein Aufspleißen von abisolierten Drähten.
- Die trichterförmig gestaltete Aufweitung erleichtert das Aufschieben auf die Drähte.
Notes
-
- Assignment to cable cross section according to DIN 46228: up to 50mm² to nominal size
-
- Legend:
- Dimensions
- L - Length
Application
-
- Non-insulated core end sleeves prevent stripped wires from fanning. The hopper-shaped socket enables them to be pushed easily onto the wires.