Core end sleeves ADU 1/10
Part No. 91374
Item Details Core end sleeves ADU 1/10
- Part No.
- 91374
- Item description
- Core end sleeves ADU 1/10
- Cross-sec. mm² (approx.)
- 1
- Length mm
- 10.0
- trade size mm
- 1.0
- Pieces per Packaging Unit
- 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892414985
- Customs tariff number
- 85369010
Technical Data Core end sleeves ADU 1/10
Core end sleeves |
Details Core end sleeves ADU 1/10
Cable Structure
-
- Material: copper
Properties
-
- Unisolierte Aderendhülsen verhindern ein Aufspleißen von abisolierten Drähten.
- Die trichterförmig gestaltete Aufweitung erleichtert das Aufschieben auf die Drähte.
Notes
-
- Assignment to cable cross section according to DIN 46228: up to 50mm² to nominal size
-
- Legend:
- Dimensions
- L - Length
Application
-
- Non-insulated core end sleeves prevent stripped wires from fanning. The hopper-shaped socket enables them to be pushed easily onto the wires.