Core end sleeves ADI-B Coils 1 yellow

Core end sleeves ADI-B Coils 1 yellow Part No. 93042
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
93042
Item description
Core end sleeves ADI-B Coils 1 yellow
Cross-sec. mm² (approx.)
1
Colour
yellow
Length mm
14.0
Colour code
Z+F
Sleeve length mm
8
Pieces per Packaging Unit
7500
Individual quantities available
no
EAN / GTIN
4060892414558
Customs tariff number
85369010

Technical Data

Core end sleeves
Temperature range up to +105°C
short term up to +120°C

Details

Cable Structure

      • Material: copper
      • Surface: tinned
      • Insulation: Polypropylene (PP)

Properties

      • Bandware zur Verarbeitung mit Stripax-Plus (Streifenware) oder Crimpautomaten (Spulenware).
      • Isolierte Aderendhülsen verhindern ein Aufspleißen von abisolierten Drähten.
      • Der trichterförmig gestaltete Kunststoffkragen erleichtert das Aufschieben auf die Drähte.

Notes

      • Delivery formats:
      • Strips: 1 item = 10 strips x 50 pcs.
      • Coils: Endless on cardboard coil
      • Legend:
      • Dimensions
      • L - Length
      • l - Length to centre of hole

Application

      • Tape products for processing with Stripax-Plus (strip products) or automatic crimpers (coil products).
      • Insulated core end sleeves prevent stripped wires from fanning.
      • The hopper-shaped plastic collar enables them to be pushed easily onto the wires.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible