![ADI-B](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91912_TZ_1520x1160.jpg)
![ADI-B](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91912_TZ_1520x1160.jpg)
ADI-B
All items
Technical Data ADI-B
Core end sleeves | |
Temperature range | up to +105°C short term up to +120°C |
Details ADI-B
Cable Structure
-
- Material: copper
-
- Surface: tinned
-
- Insulation: Polypropylene (PP)
Properties
-
- Bandware zur Verarbeitung mit Stripax-Plus (Streifenware) oder Crimpautomaten (Spulenware).
- Isolierte Aderendhülsen verhindern ein Aufspleißen von abisolierten Drähten.
- Der trichterförmig gestaltete Kunststoffkragen erleichtert das Aufschieben auf die Drähte.
Notes
-
- Delivery formats:
- Strips: 1 item = 10 strips x 50 pcs.
- Coils: Endless on cardboard coil
-
- Legend:
- Dimensions
- L - Length
- l - Length to centre of hole
Application
-
- Tape products for processing with Stripax-Plus (strip products) or automatic crimpers (coil products).
- Insulated core end sleeves prevent stripped wires from fanning.
- The hopper-shaped plastic collar enables them to be pushed easily onto the wires.
Items ADI-B
Item description
Part no.
|
Cross-sec. mm² (approx.) | Colour | Length mm | Colour code |
---|