Adapter PA grey PG 21 / M32 x 1.50
Part No. 93663
Item Details Adapter PA grey PG 21 / M32 x 1.50
- Part No.
- 93663
- Item description
- Adapter PA grey PG 21 / M32 x 1.50
- Thread type
- metric / PG
- Size inside
- M32 x 1.50
- Size outside
- PG 21
- Colour
- grey (RAL 7035)
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892371974
- Customs tariff number
- 39269097
Technical Data Adapter PA grey PG 21 / M32 x 1.50
PA adapter | |
Temperature range | -40°C to +100°C |
Details Adapter PA grey PG 21 / M32 x 1.50
Cable Structure
-
- Material: Polyamide (PA)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
Notes
-
- Black on request.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
Downloads Adapter PA grey PG 21 / M32 x 1.50
Accessories
Products That Match This Product