![Adapter PA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93670_PF_1520x1160.jpg)
![Adapter PA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93670_TZ_1520x1160.jpg)
![Adapter PA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93670_PF_1520x1160.jpg)
![Adapter PA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93670_TZ_1520x1160.jpg)
![Adapter PA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93670_PF_1520x1160.jpg)
Adapter PA
All items
Technical Data Adapter PA
PA adapter | |
Temperature range | -40°C to +100°C |
Details Adapter PA
Cable Structure
-
- Material: Polyamide (PA)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
Notes
-
- Black on request.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
Items Adapter PA
Item description
Part no.
|
Thread type | Size inside | Size outside | Colour |
---|