Adapter PA grey PG 21 / M25 x 1.50 Part No. 93662
  • Halogen-free (LS0H)

Item Details

Part No.
93662
Item description
Adapter PA grey PG 21 / M25 x 1.50
Thread type
metric / PG
Size inside
M25 x 1.50
Size outside
PG 21
Colour
grey (RAL 7035)
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892371967
Customs tariff number
39269097

Technical Data

PA adapter
Temperature range -40°C to +100°C

Details

Cable Structure

      • Material: Polyamide (PA)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free

Notes

      • Black on request.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SI - Size of the internal thread

Application

      • Machine and plant construction
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible