KVA-XXL-MS-E M75 x 1.5 (CD 54.0-58.0 mm) (OD screen 46.00-54.00 mm)
Part No. 90068
Item Details KVA-XXL-MS-E M75 x 1.5 (CD 54.0-58.0 mm) (OD screen 46.00-54.00 mm)
- Part No.
- 90068
- Item description
- KVA-XXL-MS-E M75 x 1.5 (CD 54.0-58.0 mm) (OD screen 46.00-54.00 mm)
- Brass surcharge
- yes
- Thread type
- metric
- Size
- M75 x 1.5
- Cable Ø from / to mm
- 54.0 - 58.0
- Outer Ø Shielding from / up to mm
- 46.00 - 54.00
- Thread length mm
- 15.0
- Spanner size mm
- 80
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892352126
- Customs tariff number
- 74122000
Technical Data KVA-XXL-MS-E M75 x 1.5 (CD 54.0-58.0 mm) (OD screen 46.00-54.00 mm)
Nickel plated brass EMC sealing gland | |
Temperature range | -40°C to +135°C |
Protection class | IP 68 - 10 bar |
Details KVA-XXL-MS-E M75 x 1.5 (CD 54.0-58.0 mm) (OD screen 46.00-54.00 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Contact system: Stainless steel (1.4310)
-
- Seal: thermoplastic vulcanizates (TPV)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- easy to assemble, time and cost savings
-
- Large-area sealing
-
- large clamping areas
Tests
-
- Test standard EN 60423 (metric thread)
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
-
- For particularly large cable diameters.
Downloads KVA-XXL-MS-E M75 x 1.5 (CD 54.0-58.0 mm) (OD screen 46.00-54.00 mm)
Accessories
Products That Match This Product