HELUPOWER® CHARGE-750-AC PUR red 5 G 6 + 2 x 0,5 mm²
Part No. 17001084
Item Details HELUPOWER® CHARGE-750-AC PUR red 5 G 6 + 2 x 0,5 mm²
- Part No.
- 17001084
- Item description
- HELUPOWER® CHARGE-750-AC PUR red 5 G 6 + 2 x 0,5 mm²
- Outer Ø mm (approx.)
- 16
- Cu factor per km
- 298.0
- Weight kg/km (approx.)
- 461.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892522482
- Customs tariff number
- 85444995
Technical Data HELUPOWER® CHARGE-750-AC PUR red 5 G 6 + 2 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELUPOWER® CHARGE-750-AC PUR red 5 G 6 + 2 x 0,5 mm²
Cable Structure
-
- Sheath colour: red